IESNA:LM-63-2002
[TEST]P1461920
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-750-U-T2RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15234.7
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1719.4 2117.3 2514.1 2627.1 2678.1 2877.0 3122.9 3329.9 3486.8 3606.8 3678.7 3831.7 4281.5 5019.3 6001.9 
7039.6 8038.2 8787.0 9182.8 8890.9 7786.3 6349.8 4758.4 3642.7 2802.0 2091.3 1549.5 1340.5 1127.6 824.7 600.8 
463.8 373.9 279.9 217.9 145.9 66.0 0.0 
1719.4 2121.3 2517.1 2613.1 2661.1 2873.0 3101.9 3300.9 3470.8 3586.8 3658.7 3817.7 4213.5 4939.3 5956.9 
6990.6 7911.3 8718.0 9107.9 8870.9 7893.3 6360.8 4926.3 3661.7 2811.0 2121.3 1551.5 1365.5 1137.6 847.7 608.8 
471.8 385.9 281.9 208.9 143.0 66.0 0.0 
1719.4 2095.3 2498.1 2622.1 2659.1 2867.0 3100.9 3308.9 3501.8 3632.7 3728.7 3875.7 4257.5 4888.3 5752.0 
6749.7 7702.3 8509.1 9022.9 9136.8 8458.1 7112.5 5742.0 4513.4 3430.8 2483.1 1741.4 1529.5 1259.6 926.7 681.8 
504.8 395.9 298.9 213.9 132.0 68.0 0.0 
1719.4 2075.3 2459.2 2635.1 2669.1 2845.0 3088.9 3323.9 3540.8 3712.7 3852.7 3998.6 4296.5 4826.3 5502.1 
6335.8 7238.5 8065.2 8779.0 9202.8 8982.9 8143.2 6783.7 5509.1 4247.5 2915.0 1971.3 1678.4 1364.5 967.7 708.8 
503.8 367.9 271.9 197.9 125.0 62.0 0.0 
1719.4 2040.3 2415.2 2637.1 2704.1 2832.0 3059.9 3298.9 3543.8 3778.7 3992.6 4161.6 4382.5 4763.4 5303.2 
5954.9 6611.7 7309.5 7892.3 8378.1 8606.0 8200.2 7098.6 5877.0 4963.3 3892.7 2582.1 2100.3 1571.5 994.7 713.8 
510.8 369.9 258.9 179.9 112.0 57.0 0.0 
1719.4 2001.3 2336.2 2610.1 2753.1 2846.0 3014.0 3255.9 3505.8 3764.7 4035.6 4285.5 4521.4 4805.3 5196.2 
5639.1 6050.9 6455.8 6916.6 7315.5 7708.3 7844.3 7496.4 6658.7 5516.1 4566.4 3386.8 2885.0 2045.3 1185.6 
770.7 535.8 375.9 253.9 171.9 104.0 52.0 0.0 
1719.4 1953.3 2234.2 2533.1 2751.1 2921.0 3051.9 3228.9 3454.8 3695.7 3962.6 4234.5 4499.4 4801.3 5180.2 
5588.1 5824.0 6059.9 6421.8 6837.6 7354.5 7881.3 8388.1 8547.1 8293.1 7643.4 6704.7 6263.8 5392.1 3522.8 
1790.4 821.7 489.8 309.9 208.9 137.0 68.0 0.0 
1719.4 1890.3 2110.3 2353.2 2623.1 2881.0 3126.9 3323.9 3508.8 3673.7 3872.7 4071.6 4268.5 4508.4 4846.3 
5317.2 5501.1 5594.1 5943.9 6502.8 7322.5 8390.1 9765.6 11272.1 12526.7 13080.5 12747.6 12229.8 11412.1 
9633.7 7640.4 4686.4 2002.3 692.8 291.9 164.9 89.0 0.0 
1719.4 1826.4 1980.3 2171.3 2403.2 2657.1 2934.0 3221.9 3503.8 3757.7 3977.6 4166.6 4322.5 4516.4 4776.4 
5150.2 5408.1 5499.1 5837.0 6536.7 7642.4 9320.8 11221.1 13061.5 14795.9 16162.4 16881.2 16882.2 16532.3 
14458.0 11043.2 6526.7 2883.0 813.7 323.9 199.9 103.0 0.0 
1719.4 1827.4 1978.3 2147.3 2383.2 2638.1 2908.0 3196.9 3474.8 3748.7 3986.6 4180.6 4359.5 4550.4 4821.3 
5183.2 5448.1 5576.1 5915.0 6565.7 7729.3 9317.8 11200.1 13025.5 14769.9 16099.4 16806.2 16814.2 16378.3 
14361.0 10997.2 6563.7 2728.1 772.7 320.9 206.9 103.0 0.0 
1719.4 1766.4 1841.4 1956.3 2092.3 2269.2 2450.2 2651.1 2874.0 3086.9 3280.9 3469.8 3653.7 3847.7 4062.6 
4286.5 4449.5 4525.4 4756.4 5284.2 6381.8 7782.3 9192.8 10555.4 11395.1 11676.0 11460.0 11246.1 10713.3 
9163.8 6298.8 3024.0 821.7 299.9 207.9 154.9 59.0 0.0 
1719.4 1737.4 1782.4 1853.4 1953.3 2075.3 2211.2 2342.2 2481.1 2602.1 2715.1 2819.0 2923.0 3039.0 3175.9 
3303.9 3388.8 3434.8 3671.7 4264.5 5337.2 6886.6 8387.1 9598.7 9635.7 8884.9 7902.3 7565.4 6787.7 4917.3 
3023.0 1355.5 366.9 202.9 167.9 116.0 34.0 0.0 
1719.4 1703.4 1717.4 1753.4 1805.4 1872.4 1934.3 1987.3 2029.3 2050.3 2054.3 2057.3 2073.3 2103.3 2139.3 
2180.2 2182.2 2161.3 2246.2 2561.1 3206.9 4264.5 5172.2 5594.1 5129.2 4037.6 2920.0 2546.1 1959.3 1156.6 
576.8 289.9 176.9 139.0 95.0 52.0 14.0 0.0 
1719.4 1644.4 1587.5 1542.5 1490.5 1439.5 1370.5 1287.6 1183.6 1076.6 968.7 868.7 789.7 733.7 704.8 686.8 646.8 
578.8 526.8 489.8 475.8 516.8 629.8 778.7 867.7 785.7 570.8 472.8 349.9 224.9 164.9 121.0 94.0 68.0 46.0 24.0 10.0 0.0 
1719.4 1585.5 1457.5 1323.5 1187.6 1036.6 896.7 767.7 654.8 568.8 515.8 480.8 447.8 422.9 402.9 385.9 365.9 346.9 
326.9 308.9 293.9 279.9 266.9 263.9 263.9 245.9 217.9 204.9 181.9 140.0 104.0 81.0 67.0 55.0 43.0 23.0 9.0 0.0 
1719.4 1533.5 1329.5 1141.6 942.7 775.7 645.8 562.8 519.8 485.8 452.8 423.9 395.9 370.9 352.9 335.9 319.9 305.9 
294.9 279.9 265.9 249.9 230.9 208.9 197.9 176.9 153.9 144.9 132.0 117.0 104.0 90.0 80.0 62.0 46.0 25.0 10.0 0.0 
1719.4 1482.5 1235.6 988.7 773.7 647.8 567.8 529.8 494.8 460.8 429.9 399.9 374.9 354.9 336.9 321.9 306.9 292.9 280.9 
266.9 246.9 228.9 211.9 194.9 176.9 152.9 130.0 123.0 114.0 104.0 100.0 93.0 82.0 71.0 57.0 34.0 12.0 0.0 
1719.4 1426.5 1140.6 867.7 688.8 598.8 553.8 518.8 481.8 448.8 417.9 390.9 366.9 350.9 340.9 330.9 320.9 306.9 284.9 
258.9 234.9 211.9 191.9 169.9 149.9 138.0 127.0 122.0 115.0 103.0 91.0 78.0 66.0 57.0 46.0 29.0 9.0 0.0 
1719.4 1397.5 1069.6 797.7 648.8 582.8 549.8 515.8 480.8 447.8 416.9 391.9 372.9 361.9 357.9 353.9 343.9 321.9 292.9 
265.9 239.9 205.9 177.9 151.9 135.0 125.0 120.0 120.0 117.0 108.0 95.0 83.0 71.0 62.0 43.0 22.0 9.0 0.0 
1719.4 1373.5 1018.6 759.7 622.8 579.8 546.8 516.8 481.8 446.8 417.9 397.9 382.9 378.9 378.9 375.9 365.9 346.9 320.9 
289.9 252.9 218.9 185.9 158.9 144.9 138.0 136.0 135.0 131.0 118.0 103.0 87.0 74.0 58.0 36.0 15.0 5.0 0.0 
1719.4 1367.5 1003.7 736.7 616.8 576.8 546.8 515.8 482.8 447.8 420.9 401.9 391.9 391.9 391.9 389.9 384.9 373.9 350.9 
317.9 273.9 234.9 194.9 166.9 152.9 148.9 148.9 147.9 142.0 125.0 107.0 91.0 80.0 54.0 21.0 4.0 0.0 0.0 
1719.4 1352.5 992.7 730.7 617.8 576.8 547.8 514.8 481.8 447.8 420.9 401.9 392.9 393.9 394.9 391.9 386.9 378.9 355.9 
320.9 279.9 235.9 198.9 168.9 153.9 150.9 151.9 150.9 145.9 126.0 107.0 91.0 79.0 63.0 24.0 7.0 0.0 0.0 
